/content/hbtbt/ae/en/search-results.html

Heat Detectors

FST-951 Intelligent Addressable Heat Detector

Notifier FST-951 Series intelligent thermal detectors are designed for both performance and aesthetics. These thermal detectors provide effective, intelligent property protection in a variety of applications.

Overview
Notifier FST-951 Series intelligent thermal detectors are designed for both performance and aesthetics and are direct replacements for the FST-851 Series. A new modern, sleek, contemporary design and advanced thermal technologies make the FST-951 Series ideal for both system operation and building design. The point ID address, set using rotary decimal switches provide specific detector locations. The series includes a 135°F/57°C fixed-temperature, rate-of-rise, and a 190°F/88°C fixed high-temperature detectors. These thermal detectors provide effective, intelligent property protection in a variety of applications. Detectors are available for both FlashScan® and CLIP applications as designatedFeatures & Benefits:
  • Two-wire SLC loop connection
  • Sleek, low-profile, stylish design
  • LEDs blink every time the unit is polled
  • Addressable by device
Certifications:
  • UL/ULC Listing: S747
  • FM Approved
  • CSFM: 7270-0028:0502
Specifications

Others

  • Detector Type
    • Heat

Others

  • Detector Type
    • Heat
  • Detector Type : Heat
Data Sheet
Name
Description
File Size
Date
Size
FST-951 Series Intelligent Thermal (Heat) Detectors - Datasheet
application/pdf 180.66 KB
5/14/2023
180.66 KB
Name
Description
File Size
Date
Size
FST-951 Series Intelligent Thermal (Heat) Detectors - Datasheet
180.66 KB
5/14/2023
180.66 KB
Name
Description
File Size
Date
Size
FST-951 Series Intelligent Thermal (Heat) Detectors - Datasheet
180.66 KB
5/14/2023
Product Number
SKUs
Image
SKU
Description
alt
FST-951
Intelligent addressable heat detector, White, Low-profile intelligent, 135F Fixed Thermal Sensor, FlashScan
alt
FST-951-IV
Intelligent addressable heat detector: Ivory: Low-profile Intelligent 135F Fixed Thermal Sensor: FlashScan and CLIP
alt
FST-951-IV.
Intelligent Addressable Heat Detector, Low Profile, -20C to 38C, Ivory
alt
FST-951.
Intelligent Addressable Heat Detector, Low Profile, -20C to 38C, White
alt
FST-951H
Intelligent addressable heat detector, White, Low-profile Intelligent, 190F Fixed Thermal Sensor, FlashScan
alt
FST-951H-IV
Intelligent addressable heat detector, Ivory, Low-profile Intelligent 190F Thermal Sensor, FlashScan and CLIP
alt
FST-951H-IV.
Intelligent Addressable Heat Detector, Low Profile, -20C to 66C, Ivory
alt
FST-951H.
Intelligent Addressable Heat Detector, Low Profile, -20C to 66C, White
alt
FST-951R
Intelligent addressable heat detector, White, Low-profile Intelligent, Rate-of-rise Thermal Sensor, FlashScan only
alt
FST-951R-IV
Intelligent addressable heat detector, Ivory, Low-profile Intelligent
Image
SKU
Description
alt
FST-951
Intelligent addressable heat detector, White, Low-profile intelligent, 135F Fixed Thermal Sensor, FlashScan
alt
FST-951-IV
Intelligent addressable heat detector: Ivory: Low-profile Intelligent 135F Fixed Thermal Sensor: FlashScan and CLIP
alt
FST-951-IV.
Intelligent Addressable Heat Detector, Low Profile, -20C to 38C, Ivory
alt
FST-951.
Intelligent Addressable Heat Detector, Low Profile, -20C to 38C, White
alt
FST-951H
Intelligent addressable heat detector, White, Low-profile Intelligent, 190F Fixed Thermal Sensor, FlashScan
alt
FST-951H-IV
Intelligent addressable heat detector, Ivory, Low-profile Intelligent 190F Thermal Sensor, FlashScan and CLIP
alt
FST-951H-IV.
Intelligent Addressable Heat Detector, Low Profile, -20C to 66C, Ivory
alt
FST-951H.
Intelligent Addressable Heat Detector, Low Profile, -20C to 66C, White
alt
FST-951R
Intelligent addressable heat detector, White, Low-profile Intelligent, Rate-of-rise Thermal Sensor, FlashScan only
alt
FST-951R-IV
Intelligent addressable heat detector, Ivory, Low-profile Intelligent