Heat Detectors
FWH-200 SWIFT® Wireless Detector
Wireless detectors are intelligent (addressable) detectors provide secure, reliable communication to the Fire Alarm Control Panel (FACP) across a Class A mesh network.
Wireless detectors are intelligent (addressable) detectors provide secure, reliable communication to the Fire Alarm Control Panel (FACP) across a Class A mesh network. Wireless detectors create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface mount conduit), or possibly dangerous (asbestos) to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FACP providing an integrated wired-wireless solution for increased installation potential.
Features & Benefits:- Wireless installation
- Class A mesh network
- Addressable code wheels
- Commercial applications
- Frequency hopping
- Bi-directional communications
- UL Listed: S747 & S1115
- CSFM: 7272-0028:0271, 7254-0028:0270
- FM Approved FCC ID: AUBWFSSD
- IC ID: 573X-WFSSD
Others
- Maximum Operating Humidity
- 93 Percentage
Others
- Maximum Operating Humidity
- 93 Percentage
- Maximum Operating Humidity : 93 Percentage