/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    High Temperature Thermal Detector

    Notifier FST-851(A) series intelligent plug-in thermal detectors with integral communication has features that surpass conventional detectors. High temperature thermal detectors provides fixed high-temperature detection at 190°F/88°C.

    Overview

    Notifier FST-851(A) series intelligent plug-in thermal detectors with integral communication has features that surpass conventional detectors. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector locations. FST-851H(A) provides fixed high-temperature detection at 190°F/88°C. These thermal detectors provide effective, intelligent property protection in a variety of applications. Thermal detectors are compatible with Notifier Onyx and CLIP series Fire Alarm Control Panels (FACPs).

    Features & Benefits:
    • Thermal smoke detection
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Sleek, low-profile, stylish design
    • State-of-the-art thermistor technology for fast response
    • Built-in tamper-resistant feature
    • Compatible with Flash Scan® and CLIP protocol systems
    Certifications:
    • UL Listed: S747
    • MEA Listed: 383-02-E
    • FM Approved
    • CSFM: 7270-0028:0196
    • BSMI: CI313066760025
    • CCCF: Certif. # 2004081801000018
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list