Heat Detectors
Intelli Heat Detector
The NOTIFIER FST-951 Series intelligent thermal detectors are designed for both performance and aesthetics. A new modern, sleek, contemporary design and advanced thermal technologies make the it ideal for both system operation and building design.
The NOTIFIER FST-951 Series intelligent thermal detectors are designed for both performance and aesthetics. A new modern, sleek, contemporary design and advanced thermal technologies make the it ideal for both system operation and building design.
Features & Benefits:- Sleek and stylish contemporary design
- Fixed temperature model (FST-951) factory preset to 135°F (57°C)
- Low standby current
- Built-in tamper-resistant feature
- Designed for direct-surface or electrical-box mounting
- Sealed against back pressure
- Plugs into separate base for ease of installation and maintenance
- SEMS screws for wiring of the separate base
- Optional remote, single-gang LED accessory
- Optional sounder, relay, and isolator bases
- UL/ULC Listing: S2101
- FM Approved
- CSFM: 7270-0028:0502
Please Sign In to view part numbers available for purchase based on your account