/content/hbtbt/ae/en/search-results.html

    heat detectors

    Intelli Thermal Detector

    The HM-FHSE-UL, HM-RHSE-UL and HM-HTSE-UL Series thermal detectors are addressable sensors that use a state of-the-art thermistor sensing circuit for fast response.

    Overview

    The HM-FHSE-UL, HM-RHSE-UL and HM-HTSE-UL Series thermal detectors are addressable sensors that use a state of-the-art thermistor sensing circuit for fast response.

    Features & Benefits:
    • SLC Loops:
    • Two-wire SLC loop connection
    • Unit uses base for wiring
    • Addressing:
    • Addressable by device
    • Rotary, decimal addressing: 1- 159 for models SMX and STX
    • Architecture:
    • Sleek, low-profile, stylish design
    • State-of-the-art thermistor technology for fast response
    • Integral communications and built-in device-type identification
    • Built-in tamper resistant feature
    • Built-in functional test switch activated by external magnet
    Certifications:
    • UL