/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    ProtectoWire PHSC-190 Linear Heat Detector

    The ProtectoWire Linear Heat Detectors are proprietary cables that detects heat anywhere along its length.

    Overview

    The ProtectoWire Linear Heat Detectors are proprietary cables that detects heat anywhere along its length. The sensor cable is comprised of two steel conductors individually insulated with a heat sensitive polymer. The insulated conductors are twisted together to impose a spring pressure between them, then wrapped with a protective tape and finished with an outer jacket suitable for the environment in which the Detector will be installed. ProtectoWire is a fixed temperature digital sensor and is therefore capable of initiating an alarm once its rated activation temperature is reached. At the rated temperature, the heat sensitive polymer insulation yields to the pressure upon it, permitting the inner conductors to move into contact with each other thereby initiating an alarm signal.

    Features & Benefits:
    • Capable of initiating an alarm once its rated activation temperature is reached
    • Wrapped with protective tape and finished with an outer jacket
    • The Detector’s product range consists of four distinct types of cable
    Certifications:
    • UL Listed 15.2m
    • FM 9.1m
    Others
    Name
    Description
    File Size
    Date
    Size
    Equipos especiales Catalog
    application/pdf 530.24 KB
    530.24 KB
    Detector de Calor Lineal - Protectowire Data Sheet
    application/pdf 431.31 KB
    1/30/2024
    431.31 KB
    Protectowire Linear Heat Detector Data Sheet
    application/pdf 363.9 KB
    1/30/2024
    363.9 KB
    Heat Sensor Cable-Data Sheet
    application/pdf 129.59 KB
    6/1/2023
    129.59 KB
    Datasheets
    Name
    Description
    File Size
    Date
    Size
    Discontined - Protectowire Linear Heat Detector Datasheet
    application/pdf 382.92 KB
    5/14/2023
    382.92 KB
    Name
    Description
    File Size
    Date
    Size
    Discontined - Protectowire Linear Heat Detector Datasheet
    application/pdf 382.92 KB
    5/14/2023
    382.92 KB
    Equipos especiales Catalog
    application/pdf 530.24 KB
    530.24 KB
    Detector de Calor Lineal - Protectowire Data Sheet
    application/pdf 431.31 KB
    1/30/2024
    431.31 KB
    Protectowire Linear Heat Detector Data Sheet
    application/pdf 363.9 KB
    1/30/2024
    363.9 KB
    Heat Sensor Cable-Data Sheet
    application/pdf 129.59 KB
    6/1/2023
    129.59 KB
    Name
    Description
    File Size
    Date
    Size
    Equipos especiales Catalog
    530.24 KB
    Detector de Calor Lineal - Protectowire Data Sheet
    431.31 KB
    1/30/2024
    Protectowire Linear Heat Detector Data Sheet
    363.9 KB
    1/30/2024
    Heat Sensor Cable-Data Sheet
    129.59 KB
    6/1/2023
    Discontined - Protectowire Linear Heat Detector Datasheet
    382.92 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list