/content/hbtbt/ae/en/search-results.html

Heat Detectors

S300 Series Conventional Heat Detector, fixed 58°

The Conventional Notifier SD-851TE A multicriteria detector, incorporates an optical chamber and a thermal element, which in turn are continually monitored by an on-board processor by using algorithms developed specifically for the unit.

Overview

The Conventional Notifier SD-851TE A multicriteria detector, incorporates an optical chamber and a thermal element, which in turn are continually monitored by an on-board processor by using algorithms developed specifically for the unit. Programmable sensitive through external device. Ready for testing by remote control laser. Alarm LED. Output for alarm repeater. Possibility for addressing through additional module.

Features & Benefits:
  • Automatic drift compenstation
  • Programmable Sensitivity
  • Advanced maintenance features via remote hand-held test unit
  • Low profile design
  • Low current draw
Certifications:
  • 2831-CPR-F4262 for EN54-5/7
  • G202019
Specifications

Others

  • Brand
    • Notifier
    • System Sensor

Others

  • Brand
    • Notifier
    • System Sensor
  • Brand : Notifier|System Sensor
Others
Name
Description
File Size
Date
Size
SD-851TE A Melder der Serie 800
application/pdf 1.13 MB
5/14/2023
1.13 MB
Certificados y copias compulsadas de resoluciones Product Bulletin
application/pdf 313.56 KB
6/9/2006
313.56 KB
Equipos Convencionales Catalog
application/pdf 1.32 MB
4/1/2013
1.32 MB
Phd - Non-Addressable Detection Range Data Sheet
application/pdf 949.02 KB
11/20/2023
949.02 KB
Rivelatore Ottico - Termico-Installation Manual
application/pdf 143.49 KB
6/1/2023
143.49 KB
Low Profile Photoelectronic Smoke Detector-Installation Manual
application/pdf 125.79 KB
6/1/2023
125.79 KB
Rivelatori Convenzionali – Serie 800 -Data Sheet
application/pdf 434.39 KB
6/1/2023
434.39 KB
Rivelatore Termico-Declaration of Conformity
application/pdf 361.19 KB
6/1/2023
361.19 KB
Conventional Class A1R Photo-Thermal Detector -Certificate of Conformance
application/pdf 333.2 KB
6/1/2023
333.2 KB
Name
Description
File Size
Date
Size
SD-851TE A Melder der Serie 800
1.13 MB
5/14/2023
1.13 MB
Certificados y copias compulsadas de resoluciones Product Bulletin
313.56 KB
6/9/2006
313.56 KB
Equipos Convencionales Catalog
1.32 MB
4/1/2013
1.32 MB
Phd - Non-Addressable Detection Range Data Sheet
949.02 KB
11/20/2023
949.02 KB
Rivelatore Ottico - Termico-Installation Manual
143.49 KB
6/1/2023
143.49 KB
Low Profile Photoelectronic Smoke Detector-Installation Manual
125.79 KB
6/1/2023
125.79 KB
Rivelatori Convenzionali – Serie 800 -Data Sheet
434.39 KB
6/1/2023
434.39 KB
Rivelatore Termico-Declaration of Conformity
361.19 KB
6/1/2023
361.19 KB
Conventional Class A1R Photo-Thermal Detector -Certificate of Conformance
333.2 KB
6/1/2023
333.2 KB
Name
Description
File Size
Date
Size
SD-851TE A Melder der Serie 800
1.13 MB
5/14/2023
Certificados y copias compulsadas de resoluciones Product Bulletin
313.56 KB
6/9/2006
Equipos Convencionales Catalog
1.32 MB
4/1/2013
Phd - Non-Addressable Detection Range Data Sheet
949.02 KB
11/20/2023
Rivelatore Ottico - Termico-Installation Manual
143.49 KB
6/1/2023
Low Profile Photoelectronic Smoke Detector-Installation Manual
125.79 KB
6/1/2023
Rivelatori Convenzionali – Serie 800 -Data Sheet
434.39 KB
6/1/2023
Rivelatore Termico-Declaration of Conformity
361.19 KB
6/1/2023
Conventional Class A1R Photo-Thermal Detector -Certificate of Conformance
333.2 KB
6/1/2023