/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    S300 Series Conventional Heat Detector, fixed 78°

    The Conventional Notifier FD-851HTE A 78°C Fixed temperature Heat detector, consists of a thermistor detecting high temperatures.

    Overview

    The Conventional Notifier FD-851HTE A 78°C Fixed temperature Heat detector, consists of a thermistor detecting high temperatures. Suitable for use in environments having high base temperature (above 35°C) with alarm temperature set at 78°C. Ready for testing by remote control laser. Alarm LED. Output for alarm repeater. Possibility for addressing through additional module.

    Features & Benefits:
    • Low profile design
    • Low current drawn
    • Bi-colour LED status indicator
    • Programmable sensitivity
    • Automatic drift compensation
    Certifications:
    • 2831-CPR-F4265 for EN54-5
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list