Heat Detectors
Thermal Detector
The Series thermal detectors are addressable sensors that use a state of-the-art thermistor sensing circuit for fast response. These sensors provide protection for open areas and can be used use with addressable Fire Alarm Control Panels
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Series thermal detectors are addressable sensors that use a state of-the-art thermistor sensing circuit for fast response. These sensors provide protection for open areas and can be used use with addressable Fire Alarm Control Panels (FACPs). The HM-FHSE-UL and HM-RHSE-UL sensors provide fixed temperature detection at 135°F (57°C). The HM-RHSE-UL sensor also responds to rate of rise conditions of greater than 15°F (8.3°C) per minute. The HM-HTSE-UL is a fixed, high-temperature detector that activates at 190°F (88°C). These thermal detectors provide addressable property protection for a variety of applications. Comes with two LEDs on each sensor that provide a local, visible sensor indication. The remote LED annunciator capability is available using an optional accessory, the RA100Z.
Features & Benefits:- Factory preset at 135F (57C) for the HM-FHSE-UL and HM-RHSE-UL; 190F (88C) for the HM-HTSE-UL
- Rate-of-rise triggers at 15F (8.3C) per minute for the H355R(A)
- 360-degree viewing angle of the visual alarm indicators.
- LEDs blink red in Normal condition and steadily illuminate red in Alarm Visible LEDs blink every time the unit is addressed
- UL