/content/hbtbt/ae/en/search-results.html

    Heat Detectors

    Thermosensitive Special Cable

    Discontinued

    Thermosensitive special cables consist of two conductors to the predetermined temperature of 105°C or 68°C which indicate the alarm at the time of short-circuiting.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Thermosensitive special cables consist of two conductors to the predetermined temperature of 105°C or 68°C which indicate the alarm at the time of short-circuiting. They can be connected to a conventional or addressed control unit by means of a special interface.