/content/hbtbt/ae/en/search-results.html

Light Sensors

B210LP Base Addressable Photoelectric Detector

The addressable, low-profile plug-in photoelectric detectors use a state-of-the art photoelectric sensing chamber with communications to provide open area protection

Overview

The addressable, low-profile plug-in photoelectric detectors use a state-of-the art photoelectric sensing chamber with communications to provide open area protection and are used exclusively with FireLite’s Addressable Fire Alarm Control Panels (FACPs).

Features & Benefits:
  • Two-wire loop connection
  • Unit uses base for wiring.
Certifications:
  • FM
  • MEA
  • ULCSFM
Specifications

Others

  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
  • Brand
    • Honeywell
  • Regulatory Approvals
    • FM, MEA UL, CSFM Watt
  • For Use With
    • Smoke detector volt

Others

  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
  • Brand
    • Honeywell
  • Regulatory Approvals
    • FM, MEA UL, CSFM Watt
  • For Use With
    • Smoke detector volt
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Ambient Temperature : 0 degree Celsius
  • Maximum Operating Ambient Temperature : 49 degree Celsius
  • Brand : Honeywell
  • Regulatory Approvals : FM, MEA UL, CSFM Watt
  • For Use With : Smoke detector volt