Light Sensors
BPD-500 Series Low Voltage Daylight Sensor
The BPD-500 series members of the TRANS family are low voltage daylight sensors designed to provide digital and analog output for automatic daylight controls through the connected power pack or panel system.
The BPD-500 series members of the TRANS family are low voltage daylight sensors designed to provide digital and analog output for automatic daylight controls through the connected power pack or panel system. This closed loop daylight sensors employs a cutting edge digital ambient light sensor (ALS) with an advanced algorithm to constantly measure the ambient light level in the controlled area. When the ambient light level is lower/higher than the set value for a period of time, the sensor will automatically engage/disengage its isolated dry contact output to turn the connected light ON/OFF. In addition to the digital output, the sensor also provides 5 different 0-10V analog output ranges pre-settable via Accu-Set potentiometer to report the local ambient light level in timely basis for BMS control.
Features & Benefits:- Digital data control ambient light sensor
- Human-eye matching spectral response
- Sensor operation LED indicator built-in
- 12~24V DC low voltage power operation
- Isolated dry contact for ON/OFF switching
- 0~10V present ambient light level output
- Accu-Set digital ON/OFF threshold settings
- Available with variety of mounting options
- 5 different measuring ranges selectable
- UL listed
Others
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 131 degree Fahrenheit
- 55 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Brand
- Alerton
- Control Type
- Switching
- Current Draw
- 10/20 milliampere
Others
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 131 degree Fahrenheit
- 55 degree Celsius
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Brand
- Alerton
- Control Type
- Switching
- Current Draw
- 10/20 milliampere
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 131 degree Fahrenheit|55 degree Celsius
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Brand : Alerton
- Control Type : Switching
- Current Draw : 10/20 milliampere