Motion Detectors
Dual Technology Antimask Detector
Dual technology antimask detectors are used for outdoor in X-band with pet immunity active infrared up to 55kg. This antimask detectors provides active infrared IP65 quad pyr range up to 12 meters with integrated EOL resistors.
Dual technology antimask detectors are used for outdoor in X-band with pet immunity active infrared up to 55kg. This antimask detectors provides active infrared IP65 quad pyr range up to 12 meters with integrated EOL resistors.
Certifications:- EN50131 Class II