/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    Motion Detectors, Dual Ceiling Motion Detector

    Discontinued

    Ceiling detector with new dual technology. The unique mirror technology consists of a combination of Step & Gliding Focus mirror technique, which forms 18 continuous capture curtains, providing an optimal registration of an intruding person

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Ceiling detector with new dual technology. The unique mirror technology consists of a combination of Step & Gliding Focus mirror technique, which forms 18 continuous capture curtains, providing an optimal registration of an intruding person.

    The 18 capture curtains enable a maximum of detection capability including a complete capturing of crawling under and a detection area of up to 20 m in diameter.

    Features & Benefits:
    • As 033150, but without anti masking monitoring.
    Certifications:
    • VdS