/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    View guard PIR RF

    Passive infrared motion detectors are designed with flat mirror optics in wireless radio technology.

    Overview

    Passive infrared motion detectors are designed with flat mirror optics in wireless radio technology.

    The radio technology used by means of dual-band transmission mode ensures the highest transmission security.

    Features & Benefits:
    • Can be retrofitted for route or curtain optics by replacing the mirror optics
    • Detection sensitivity can be programmed from the control panel
    • Range can be programmed from the control panel (mirror optics)
    • LED display and LED indications off mode possible
    • Radio revision mode with selective LED display
    • Temperature alarm with programmed alarm threshold
    • Cover contact and tear-off protection
    • Housing suitable for corner and wall mounting
    • Monitoring of battery status
    • Permanent radio monitoring by radio polling
    Certifications:
    • G108506 (EMT), class B
    • G108508 (EMT), class B
    • G108507 (EMT)