Multi-Criteria Sensors
ADAPT Multi-Sensor Low Profile Intelli Detector
Honeywell brings ADAPT Multi-Sensor Low Profile Intelligent Detectors which are intelligent, addressable, multi-sensing, low-profile detector designed for use with Fire Lite Fire Alarm Control Panels.
Honeywell brings ADAPT Multi-Sensor Low Profile Intelligent Detectors which are intelligent, addressable, multi-sensing, low-profile detector designed for use with Fire Lite Fire Alarm Control Panels.
The ADAPT detector uses a combination of photoelectric and thermal sensing technologies to increase immunity to false alarms. Unlike traditional intelligent detectors, the ADAPT detector has a microprocessor in the detector head that processes alarm data. As a result, the ADAPT detector adjusts its sensitivity automatically, without operator intervention or control panel programming. Areas where the ADAPT detector is especially useful include office complexes, schools, college campuses, manufacturing and industrial facilities, and anywhere else the use of a particular area may change.
The ADAPT detector automatically adjusts its sensitivity to the environment. Lite Speed™ is a communication protocol developed to greatly enhance the speed of communication between analog intelligent devices and compatible systems. Intelligent devices communicate in a grouped fashion. If one of the devices within the group has new information, the panel’s CPU stops the group poll and concentrates on single points. The net effect is response speed greater than five times that of earlier designs.
Features & Benefits:- Automatically adjusts sensitivity levels without operator intervention or programming
- Microprocessor-based, combination photo and thermal technology
- Compatible with Lite Speed™ and CLIP systems
- Addressable-analog communication
- Sleek, low-profile design
- Two-wire SLC connection
- Dual bi-color LED design provides 360° viewing angle
Others
- Product Type
- Intelligent Detector
- Brand
- Honeywell
Others
- Product Type
- Intelligent Detector
- Brand
- Honeywell
- Product Type : Intelligent Detector
- Brand : Honeywell
Please Sign In to view part numbers available for purchase based on your account