/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    CR Series Heat Detector

    CR Series standard heat detectors are combination rate-of-rise and fixed-temperature detectors.

    Overview

    CR Series heat detectors are combination rate-of-rise and fixed-temperature. The rate-of-rise function allows the detectors to operate when the temperature at the detector increases at a rate of 15 °F per minute. The fixed-temperature portion will cause the detector to operate when it reaches the applicable temperature. The rate-of-rise portion of the detector is restorable; however the fixed-temperature portion is non-restorable.

    Features & Benefits:
    • Low profile design
    • Dual action (rate-of-rise/fixed-temperature) 
    • White plastic housing
    • Up to 70 ft inter detector spacing
    • Open or closed contact versions available
    • Available in single or multiple circuit versions
    • Product includes a five-year warranty
    Certifications:
    • UL Listed
    • ULC Listed
    • CSFM
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list