Multi-Criteria Sensors
FAAST LT-200 Smoke Detector
The FAAST® LT-200 Smoke Detector comprises innovative and intelligent internal design features designed to protect vulnerable components. Pipe-IQ pipe design and configuration software provides easy and fast installation.
The FAAST® LT-200 Smoke Detectors combines proven aspirating detection technologies to deliver reliable smoke detection and efficient installation and maintenance. It comprises innovative and intelligent internal design features designed to protect vulnerable components. These include a high sensitivity LED detection chamber, along with ultrasonic flow sensors.
The FAAST LT-200 loop device communicates as an output module with the fire system in System Sensor CLIP protocol. Loop capability allows standard device integration, maintenance and support consistent with other Series 200 devices. It is suitable for smaller mission critical applications where very early warning or Class A or B detection is required.
Features & Benefits:- Multiple event logging up to 2244 events
- High sensitivity LED Detection Chamber
- Single & Dual channel versions
- Supports System Sensor CLIP and Advanced protocol
- Ultrasonic airflow sensing with expanded monitoring range
- Easily replaceable and reusable filter
- Easy access to parts requiring routine maintenance
- Provides pre-alarm functionality for graduated alarm thresholds
- VDS
- LPCB
- EN54-20
Others
- Brand
- System Sensor
Others
- Brand
- System Sensor
- Brand : System Sensor