Multi-Criteria Sensors
FAAST LT-200 Standalone Single Channel Dual Detector
FAAST LT-200 Standalone Single Channel Dual Detector comprises innovative and intelligent internal design features designed to protect vulnerable components. It is suitable for smaller mission critical applications.
FAAST LT-200 Standalone Single Channel Dual Detector combines proven aspirating detection technologies to deliver reliable smoke detection and efficient installation and maintenance. It comprises innovative and intelligent internal design features designed to protect vulnerable components. These include a high sensitivity LED detection chamber, along with ultrasonic flow sensors.
The FAAST LT-200 provides alarm and fault relays with auxiliary events relay as an option. These can be set as latched or non-latched. Pipe-IQ pipe design and configuration software provides easy and fast installation, this software is included with the product as standard. It is suitable for smaller mission critical applications where very early warning or Class A or B detection is required.
Features & Benefits:- High sensitivity LED Detection Chamber
- Ultrasonic airflow sensing with expanded monitoring range
- Multiple event logging up to 2244 events
- Easily replaceable and reusable filter without affecting the rest of the device
- Designed for efficient wiring and installation
- Ideal for discrete detection monitoring
- Air flow pendulum graph for verification of pipe network functionality
- Pipe-IQ™ software provides intuitive system layout
- CE 0832 18
- EN54-20: 2006
Others
- Detection Sensor Type
- Laser
- Brand
- System Sensor
- Detector Type
- Aspirating
Others
- Detection Sensor Type
- Laser
- Brand
- System Sensor
- Detector Type
- Aspirating
- Detection Sensor Type : Laser
- Brand : System Sensor
- Detector Type : Aspirating