/content/hbtbt/ae/en/search-results.html

Multi-Criteria Sensors

FSL-751 LASER Smoke Detector

The Notifier FSL-751 VIEW® Laser Detector is a revolutionary advance in early warning smoke detection technology.

Overview

The Notifier FSL-751 VIEW® Laser Detector is a revolutionary advance in early warning smoke detection technology. The unique design of this detector, combined with enhanced intelligent sensing algorithms in the Notifier AFP-300, AFP-400, NFS-640, NFS2-640, NFS-320, NFS-3030 or NFS2-3030 control panels, for smoke detection sensitivity that is up to 50 times higher than present photoelectric technology. Because of this high sensitivity, the FSL-751 can provide very early warning of slow smouldering fires. Its performance is comparable to present aspiration technology, at a substantially lower installed cost.

The FSL-751 uses an extremely bright laser diode, combined with special lens and mirror optics (U.S. patent pending), to achieve a signal-to-noise ratio that is much higher than traditional photoelectric sensors. In addition, the tightly focused light beam, combined with the intelligent sensing algorithms, allow the system to differentiate between dust and smoke particles. Because of this differentiation, the FSL-751 can be set to extremely high sensitivity, yet can reject false signals caused by larger airborne particles such as dust, lint, and small insects.

The FSL-751 is an intelligent (analog/addressable) detector. Using CLIP mode, up to 99 FSL-751 detectors may be installed per loop. On Flash Scan® systems (NFS-640/NFS2- 640/NFS-320/NFS-3030/NFS2-3030), up to 159 addresses are available. The FSL-751 may be mixed in any combination with other Notifier intelligent sensors on the same loop and is quickly installed using the panel auto program feature. The FSL-751 has dual bi-colour LEDs, which blink green in normal operation and illuminate steady red in alarm. Flash Scan® (U.S. Patent 5,539,389) is a communication protocol developed by Notifier for high speed communication between analog intelligent devices. Intelligent devices communicate in a grouped fashion. If one of the devices within the group has new information, the panel CPU stops the group poll and concentrates on single points.

The net effect is response speed greater than five times that of other protocols. Using the enhanced intelligent sensing algorithms, the intelligent sensing system provides drift compensation (meeting UL requirements as a calibrated sensitivity meter), maintenance alert (3 levels), selection of 9 alarm levels and 9 pre-alarm levels, and report of drift compensation used and recent peak values. The system includes a self-learn sensitivity adjustment to set the pre-alarm level just above the peak levels sensed over long periods of time for each detector’s actual environment. The system includes multi-detector algorithms that permit one sensor to consider readings from adjacent sensors to provide faster detection of fires.

Features & Benefits:
  • Very Intelligent Early Warning (VIEW®) smoke detection
  • Advanced laser light source and patented optical design
  • Sleek low-profile housing (1.66/42.164 mm height)
  • Notifier Analog Addressable communications protocol provides extremely reliable operation proven
  • in millions of worldwide detector installations
  • Sensitivity:
  • – 0.03% to 1.00% for CLIP Legacy Systems
  • – 0.02% to 2.00% for Onyx Series panels
Certifications:
  • MEA Listed: 3-02-E; 447-99-E (AFC-600)
  • FM Approved (except NFS2-3030)
  • CSFM: 7272-0028:218
  • BSMI: CI313066760036
  • CCCF: Certif. # 2004081801000015
Specifications

Others

  • Brand
    • Notifier
    • System Sensor

Others

  • Brand
    • Notifier
    • System Sensor
  • Brand : Notifier|System Sensor
Others
Name
Description
File Size
Date
Size
System Sensor Canada Base Reference Guide
application/pdf 424.95 KB
5/11/2023
424.95 KB
Certificados y copias compulsadas de resoluciones Product Bulletin
application/pdf 313.56 KB
6/9/2006
313.56 KB
Discontinuance Notice- FSL-751 Product Bulletin
application/pdf 83.7 KB
1/8/2024
83.7 KB
Notifier- Model FSL-751 VIEW- adjustable nom- sens-S- 0-5- obs-m to 8-0- obs-m- photoelectric smoke detector Declaration of Conformity
application/pdf 328.37 KB
1/8/2024
328.37 KB
Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
application/pdf 383.68 KB
1/8/2024
383.68 KB
Sistemas Analogicos Catalog
application/pdf 3.81 MB
4/1/2013
3.81 MB
VIEW ADDRESABLE HIGH SENSITIVITY LASER SMOKE DETECTOR BIM Object
image/vnd.dwg 40.95 KB
40.95 KB
FSL-751E BIM Object
application/x-tika-msoffice 320 KB
320 KB
FSL-751E BIM Object
text/plain 450.35 KB
450.35 KB
DNR(A)-DNRW Data Sheet
application/pdf 219.08 KB
3/20/2023
219.08 KB
Brochure
Name
Description
File Size
Date
Size
Intelligent Sensing Detectors Brochure
application/pdf 812.01 KB
5/11/2023
812.01 KB
NOTIFIER Life Safety & Emergency Communications Systems Information Guide-Brochure
application/pdf 2.68 MB
8/9/2023
2.68 MB
Isolator Load Rating Table Brochure
application/pdf 38.09 KB
8/9/2023
38.09 KB
Base - Detector Cross Reference (Legacy) Brochure
application/pdf 110.57 KB
5/11/2023
110.57 KB
Data Sheet
Name
Description
File Size
Date
Size
FSL-751DNR(A) High Sensitivity Duct Smoke Detector Data Sheet
application/pdf 82.5 KB
5/14/2023
82.5 KB
Name
Description
File Size
Date
Size
System Sensor Canada Base Reference Guide
application/pdf 424.95 KB
5/11/2023
424.95 KB
Certificados y copias compulsadas de resoluciones Product Bulletin
application/pdf 313.56 KB
6/9/2006
313.56 KB
Discontinuance Notice- FSL-751 Product Bulletin
application/pdf 83.7 KB
1/8/2024
83.7 KB
Notifier- Model FSL-751 VIEW- adjustable nom- sens-S- 0-5- obs-m to 8-0- obs-m- photoelectric smoke detector Declaration of Conformity
application/pdf 328.37 KB
1/8/2024
328.37 KB
Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
application/pdf 383.68 KB
1/8/2024
383.68 KB
Sistemas Analogicos Catalog
application/pdf 3.81 MB
4/1/2013
3.81 MB
VIEW ADDRESABLE HIGH SENSITIVITY LASER SMOKE DETECTOR BIM Object
image/vnd.dwg 40.95 KB
40.95 KB
FSL-751E BIM Object
application/x-tika-msoffice 320 KB
320 KB
FSL-751E BIM Object
text/plain 450.35 KB
450.35 KB
Intelligent Sensing Detectors Brochure
application/pdf 812.01 KB
5/11/2023
812.01 KB
NOTIFIER Life Safety & Emergency Communications Systems Information Guide-Brochure
application/pdf 2.68 MB
8/9/2023
2.68 MB
DNR(A)-DNRW Data Sheet
application/pdf 219.08 KB
3/20/2023
219.08 KB
FSL-751DNR(A) High Sensitivity Duct Smoke Detector Data Sheet
application/pdf 82.5 KB
5/14/2023
82.5 KB
Isolator Load Rating Table Brochure
application/pdf 38.09 KB
8/9/2023
38.09 KB
Base - Detector Cross Reference (Legacy) Brochure
application/pdf 110.57 KB
5/11/2023
110.57 KB
Name
Description
File Size
Date
Size
System Sensor Canada Base Reference Guide
424.95 KB
5/11/2023
Certificados y copias compulsadas de resoluciones Product Bulletin
313.56 KB
6/9/2006
Discontinuance Notice- FSL-751 Product Bulletin
83.7 KB
1/8/2024
Notifier- Model FSL-751 VIEW- adjustable nom- sens-S- 0-5- obs-m to 8-0- obs-m- photoelectric smoke detector Declaration of Conformity
328.37 KB
1/8/2024
Notifier- AFP-3030 Series- fire alarm control panel Declaration of Conformity
383.68 KB
1/8/2024
Sistemas Analogicos Catalog
3.81 MB
4/1/2013
VIEW ADDRESABLE HIGH SENSITIVITY LASER SMOKE DETECTOR BIM Object
40.95 KB
FSL-751E BIM Object
320 KB
FSL-751E BIM Object
450.35 KB
DNR(A)-DNRW Data Sheet
219.08 KB
3/20/2023
Intelligent Sensing Detectors Brochure
812.01 KB
5/11/2023
NOTIFIER Life Safety & Emergency Communications Systems Information Guide-Brochure
2.68 MB
8/9/2023
Isolator Load Rating Table Brochure
38.09 KB
8/9/2023
Base - Detector Cross Reference (Legacy) Brochure
110.57 KB
5/11/2023
FSL-751DNR(A) High Sensitivity Duct Smoke Detector Data Sheet
82.5 KB
5/14/2023