/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    ICAM IAS Detector

    The ICAM IAS Detectors By Xtralis are Point In A Box (PIAB) Aspirating Smoke Detection (ASD) solutions that incorporate conventional or analog addressable point detectors and meet the unique needs of many commercial and industrial applications.

    Overview

    The ICAM IAS Detectors By Xtralis are Point In A Box (PIAB) Aspirating Smoke Detection (ASD) solutions that incorporate conventional or analog addressable point detectors and meet the unique needs of many commercial and industrial applications. IAS applications are wide and varied including but not limited to roof spaces, under floor voids, elevator shafts and ducts, to name a few.

    Features & Benefits:
    • Single or dual channel fire detection
    • Multiple configuration options
    • Multiple detection strategies
    • Up to 70 m per sampling pipe
    • Microprocessor controlled
    • Highest fan capacity in its class
    • Integral display and programmer
    • Field serviceable air filter
    • Adjustable aspirator speed with airflow monitoring
    • IP65 enclosure
    Certifications:
    • ActivFire
    • EN54-20 (VdS) (Sensitivity Class dependant upon point detector used)
    • CE EMC
    • CPR
    Specifications

    Others

    • Brand
      • Xtralis

    Others

    • Brand
      • Xtralis
    • Brand : Xtralis
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list