/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Intelli Fire Detector 9200 Series

    9200 series detectors are available as optical smoke detectors, heat detectors, ionisation smoke detectors or multisensor detectors, combining one.

    Overview

    9200 series detectors offer the highest level of reliability for a full range of fire detection applications: from low or medium to high-value concentrations. Detectors are available as optical smoke detectors, heat detectors, ionisation smoke detectors or multisensor detectors, combining one or more principles. This detectors offers the best possible protection for medium to large buildings with very high value concentrations. Specially developed for the ring loop technology of our control panels, they offer maximum operating reliability, even in the event of short circuits and wire breaks. Up to 127 intelligent fire detectors in a common ring loop can be wired in up to 127 individual detector zones. Furthermore, soft addressing means each detector in the loop is addressed automatically by the fire control panel.

    Features & Benefits:
    • Patented multisensor technology
    • Decentralised intelligence (microprocessor in each device)
    • Automatic adjustment of sensitivity in harsh environments
    • Intelligent processing of individual signals in multisensor
    • O2 T technology identifying origin of aerosol particles
    • Continuous self-diagnosis and flexible maintenance tools
    • Loop circuit architecture
    Certifications:
    • VdS