Multi-Criteria Sensors
KE2 Wireless Sensor
KE2 Wireless Sensors are ideal for monitoring in commercial refrigeration applications, or other temperature and humidity sensitive applications. Installation of KE2 Wireless Sensors takes just seconds.
KE2 Wireless Sensors are ideal for monitoring in commercial refrigeration applications, or other temperature and humidity sensitive applications. The sensors combine the convenience of a waterproof and portable design, with high-precision digital temperature and humidity monitoring(thermos-hygrometer). The wireless signal and light-weight design mean installation takes just seconds. And, the sensor’s 3-year battery life ensures low maintenance and extended performance.
Features & Benefits:- Detailed graphs with time stamps
- High-accuracy readings of temperature (tenths of a degree) and humidity +/- 25%
- Serves as a KE2 Therm BACnet IP and Modbus Gateway
- Wireless tethering & bridging
- Provides a wireless access point
- Configurable location name
- E-mail alarm notifications & real-time access to your data
- Data logging - Maintain accurate records - Eliminate manual temperature tracking
Others
- Brand
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
Others
- Brand
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
- Brand : Honeywell Multisite
- Product Type : Sensor Degrees Celsius
Please Sign In to view part numbers available for purchase based on your account