/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    LCD Wall Module

    Discontinued

    The TR42 series of LCD Wall module are designed to operate with Trend IQX controllers. All models have an integral temperature sensor and variants are available that also include sensors for relative humidity and/or CO2 concentration.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The TR42 series of LCD Wall module are designed to operate with Trend IQX controllers. All models have an integral temperature sensor and variants are available that also include sensors for relative humidity and/or CO2 concentration. The TR42 features a monochrome backlit LCD display which can be configured to show sensor readings and allow user control of fan speed, occupancy and temperature setpoint. Up to 7 devices can be connected to the controller by a two wire Sylk™ bus which carries both data and power.

    Features & Benefits:
    • Single power/data connection to controller reduces wiring
    • Temperature sensing plus versions with humidity and/or CO2
    • Operates in either °C or °F
    • Common back plate and connections allows easy upgrade from TR40 to TR42
    • Backlit LCD display with temperature, humidity, CO2, fan speed, occupancy and setpoint display options
    • Setpoint, fan speed, and occupancy override functions.
    Certifications:
    • CE
    • UL94-V0
    • FCC Part 15, Class B
    Specifications

    Others

    • Minimum Shipping & Storage Temperature
      • -40 Degrees Celsius
    • Maximum Shipping & Storage Temperature
      • 65 Degrees Celsius
    • Minimum Operating Ambient Temperature
      • 0 Degrees Celsius
    • Maximum Operating Ambient Temperature
      • 52 Degrees Celsius
    • Temperature Sensor Accuracy
      • ±0.2 coulomb
    • Minimum Measured Humidity
      • 5 Percentage
    • Maximum Measured Humidity
      • 95 Percentage
    • Humidity Sensor Accuracy
      • ±3 Percentage
    • CO2 Sensor Accuracy
      • ±3 Percentage
    • Overall Height
      • 121 Millimeter-PRD
    • Overall Width
      • 84 Millimeter-PRD
    • Overall Depth
      • 21 Millimeter-PRD
    • Brand
      • Trend
    • Network Communications
      • Sylk bus
    • Regulatory Approvals
      • CE; UL94-V0; FCC Part 15, Class B Watt
    • Maximum Measured CO2
      • 0 to 2000 parts per million
    • Mounting Type
      • Wall inch
    • Product Type
      • LCD Wall Module Degrees Celsius

    Others

    • Minimum Shipping & Storage Temperature
      • -40 Degrees Celsius
    • Maximum Shipping & Storage Temperature
      • 65 Degrees Celsius
    • Minimum Operating Ambient Temperature
      • 0 Degrees Celsius
    • Maximum Operating Ambient Temperature
      • 52 Degrees Celsius
    • Temperature Sensor Accuracy
      • ±0.2 coulomb
    • Minimum Measured Humidity
      • 5 Percentage
    • Maximum Measured Humidity
      • 95 Percentage
    • Humidity Sensor Accuracy
      • ±3 Percentage
    • CO2 Sensor Accuracy
      • ±3 Percentage
    • Overall Height
      • 121 Millimeter-PRD
    • Overall Width
      • 84 Millimeter-PRD
    • Overall Depth
      • 21 Millimeter-PRD
    • Brand
      • Trend
    • Network Communications
      • Sylk bus
    • Regulatory Approvals
      • CE; UL94-V0; FCC Part 15, Class B Watt
    • Maximum Measured CO2
      • 0 to 2000 parts per million
    • Mounting Type
      • Wall inch
    • Product Type
      • LCD Wall Module Degrees Celsius
    • Minimum Shipping & Storage Temperature : -40 Degrees Celsius
    • Maximum Shipping & Storage Temperature : 65 Degrees Celsius
    • Minimum Operating Ambient Temperature : 0 Degrees Celsius
    • Maximum Operating Ambient Temperature : 52 Degrees Celsius
    • Temperature Sensor Accuracy : ±0.2 coulomb
    • Minimum Measured Humidity : 5 Percentage
    • Maximum Measured Humidity : 95 Percentage
    • Humidity Sensor Accuracy : ±3 Percentage
    • CO2 Sensor Accuracy : ±3 Percentage
    • Overall Height : 121 Millimeter-PRD
    • Overall Width : 84 Millimeter-PRD
    • Overall Depth : 21 Millimeter-PRD
    • Brand : Trend
    • Network Communications : Sylk bus
    • Regulatory Approvals : CE; UL94-V0; FCC Part 15, Class B Watt
    • Maximum Measured CO2 : 0 to 2000 parts per million
    • Mounting Type : Wall inch
    • Product Type : LCD Wall Module Degrees Celsius