Multi-Criteria Sensors
Manning AirAlert™ 96d Multi-Channel Gas Monitoring System
The Manning AirAlert™ 96d multichannel gas monitoring system is designed for installation and operational simplicity for continuous monitoring and control of toxic gases, combustible gases and Oxygen hazards.
The Manning AirAlert™ 96d multichannel gas monitoring system is designed for installation and operational simplicity for continuous monitoring and control of toxic gases, combustible gases and Oxygen hazards.
The Manning AirAlert™ 96d can support up to 96 sensors and relay modules and provides unique at a glance system status and can be maintained with ease using the menu driven push button controls. This easy to use system can be completely customized in an industrial or commercial application by using any combination of Honeywell Analytics sensors. The Manning AirAlert™ 96d has the potential to complete plant control systems by operating independently interfacing with it to create a reliable stand-alone safety system.
Features & Benefits:- Simple push-button program facilitates adjustment
- Supports any combination of Honeywell Analytics gas sensors
- Immediate at a glance status
- ANSI/UL 61010-1
- CAN/CSA C22.2 No. 61010-1
- ETL 116662
Others
- Brand
- Alerton
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
Others
- Brand
- Alerton
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
- Brand : Alerton|Honeywell Multisite
- Product Type : Sensor Degrees Celsius
Please Sign In to view part numbers available for purchase based on your account