Multi-Criteria Sensors
MCS Multi-Criteria Analog Addressable Sensor
The Gamewell-FCI Velociti Series, MCS Multi-Criteria Analog Addressable is an analog addressable multi-sensing low-profile sensor designed for use analog addressable fire alarm control panels.
The MCS Multi-Criteria Analog Addressable Sensor uses a combination of photo electronic and thermal sensing technologies that are designed to increase immunity to false alarms. Unlike traditional addressable devices, the MCS Multi-Criteria Analog Addressable Sensor has a microprocessor in the sensor head that processes alarm data. As a result, the MCS Multi-Criteria Analog Addressable Sensor automatically adjusts its sensitivity, without requiring operator intervention.
Features & Benefits:- Compatible with the Gamewell-FCI analog addressable panels
- Designed with a sleek, low-profile design
- Suitable for installation in ducts
- Built-in functional test switch activated by an external magnet
- Displays bi-colour LEDs flash green whenever the sensor is addressed, and light steady red on alarm
- Offers the relay, isolator and sounder base options
- Provides microprocessor-based, combination photo and thermal technology
- Capable of heat-only alarm mode
- Automatically adjusts sensitivity levels without the need for operator intervention
- 11/17
- 9020-0618
- UL 268
Others
- Detection Sensor Type
- Thermal
- Detector Type
- Mulit-Criteria
- Brand
- Gamewell-FCI
Others
- Detection Sensor Type
- Thermal
- Detector Type
- Mulit-Criteria
- Brand
- Gamewell-FCI
- Detection Sensor Type : Thermal
- Detector Type : Mulit-Criteria
- Brand : Gamewell-FCI
Others
Brochure
Engineering Specifications
Data Sheet
Please Sign In to view part numbers available for purchase based on your account