Multi-Criteria Sensors
MIX/2251TMB/I Intelli Multi-Criteria Sensor
Intelligent Multi-Criteria Sensor by Mircom Acclimate™ uses advanced software to continuously sample the air in an environment and adjust its detection parameters and alarm threshold accordingly.
Intelligent Multi-Criteria Sensor by Mircom Acclimate™ uses advanced software to continuously sample the air in an environment and adjust its detection parameters and alarm threshold accordingly. It does this automatically, without user intervention. There’s no need for an installer to set sensitivity levels at the control panel – Acclimate™ makes the educated decisions. The Multi-criteria Detection Reduces Nuisance Alarms.
Features & Benefits:- Sleek, low profile design
- Superior EMI protection
- UL
- ULC
- MEA
- MSFM
Others
- Product Type
- Intelligent Multi-Criteria Sensor
- Detection Sensor Type
- Photoelectric
- Brand
- Mircom
Others
- Product Type
- Intelligent Multi-Criteria Sensor
- Detection Sensor Type
- Photoelectric
- Brand
- Mircom
- Product Type : Intelligent Multi-Criteria Sensor
- Detection Sensor Type : Photoelectric
- Brand : Mircom