Multi-Criteria Sensors
Multi-Criteria Fire Sensor
Multi-Criteria Fire Sensor
The Multi-Criteria Fire Sensor is a plug in fire detector combining optical smoke detection, heat detection and microprocessor control with Analogue Addressable communications. For smoke detection, Multi-Criteria Fire Sensor the incorporates an improved design of sensing chamber, linked to sophisticated processing circuitry incorporating smoothing filters to help eliminate transient environmental noise conditions, which can be the cause of unwanted alarms.
Features & Benefits:- Compatible with existing System Sensor protocol
- Microprocessor controlled with internal algorithms
- Enhanced signal processing for improved stability
- CEA 4021
- EN54-7:2000
- EN54-5:2000
Please Sign In to view part numbers available for purchase based on your account