/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Multi-Sensing Detector

    The HM-PTSE-UL detector is an intelligent, addressable, multi-sensing, low-profile detector designed for Fire Alarm Control Panels.

    Overview

    The HM-PTSE-UL detector is an intelligent, addressable, multi-sensing, low-profile detector designed for Fire Alarm Control Panels.

    Features & Benefits:
    • Automatically adjusts sensitivity levels without operator intervention or programming
    • Sensitivity increases with heat
    • Microprocessor-based, combination photo and thermal technology
    • Addressable-analog communication
    • Sleek, low-profile design
    • Two-wire SLC connection
    • Addressing: - Addressable by device - Rotary, decimal addressing: 1- 159 for models SMX and STX
    • Addresses can be viewed and changed without electronic programmers
    • Dual bi-color LED design provides 360° viewing angle
    • LEDs lock red when in alarm
    • Built-in, tamper-resistant feature
    Certifications:
    • ULL 268
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list