/content/hbtbt/ae/en/search-results.html

    multi criteria sensors

    Multiple criteria detector OTIR

    The NRX-SMT3 radio sensors are a battery operated RF device designed for use with the NRXI-GATE radio gateway

    Overview

    Smoke and heat detector with additional IR sensor for extended detection of

    all types of fire and increased immunity to many

    deception alarm sizes.

    The IR sensor enables surface-dependent detection of the heat signature

    , which originates from a fire or a flame.

    Features & Benefits:
    • Variable connection paths
    • Cascaded connections
    • Compensation of constructive interference
    Specifications

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photo Thermal

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photo Thermal
    • Brand : NOTIFIER|System Sensor
    • Detection Sensor Type : Photo Thermal