/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Notifier - Dual Channel Dual Detector Aspirating System - Loop Connected Aspirating Systems

    FAAST LT-200 delivers a flexible solution for applications where standard detection methods are prone to failure or false alarm.

    Overview

    FAAST LT-200 delivers a flexible solution for applications where standard detection methods are prone to failure or false alarm. Designed with the installer and end user in mind, the device serves a wide variety of EN54-20 Class C applications where maintenance is difficult, other smoke detection methods are inappropriate, due to harsh environments, or areas where aesthetics matters. Loop based FAAST LT-200 detectors offer ultimate flexibility in terms of connectivity with the overall fi re system. The device is fast to install, easy to configure and includes installation and commissioning software PipeIQ LT.

    Features & Benefits:
    • Supports CLIP and Opal protocol
    • Provides pre-alarm functionality for graduated alarm thresholds
    • Ultrasonic airflow sensing with expanded monitoring range
    • A single device covers up to 2000m2
    • Pipe-IQ™ software provides intuitive system layout and configuration all in one package
    • Multiple event logging up to 2244 events
    • User friendly air flow pendulum graph for verification of pipe network functionality
    • Easily replaceable and reusable filter without affecting the rest of the device
    • Protected electronics from air flow and accidental damage during installation or maintenance
    • Easy access to parts requiring routine maintenance: filter
    Certifications:
    • LPCB
    Specifications

    Others

    • Brand
      • NOTIFIER
      • System Sensor

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Brand : NOTIFIER|System Sensor