/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Orbis IS Multi-Sensor Smoke Detector

    The Orbis IS multi-sensor smoke detectors uses photo-electric detection of light which is scattered by smoke particles over a wide range of angles.

    Overview

    The Orbis IS multi-sensor smoke detectors uses photo-electric detection of light which is scattered by smoke particles over a wide range of angles. The optical arrangement comprises an infra-red emitter with a prism and a photo-diode at 90° to the light beam with a wide field of view. These microprocessor based detectors uses algorithms to process sensor reading and the heat sensing element increases sensitivity of the detector as temperature rises.

    Specifications

    Others

    • Product Type
      • Smoke Detectors
    • Detection Sensor Type
      • Marine

    Others

    • Product Type
      • Smoke Detectors
    • Detection Sensor Type
      • Marine
    • Product Type : Smoke Detectors
    • Detection Sensor Type : Marine