Multi-Criteria Sensors
OTblue-LKM Multisensor Detector
OTblue-LKM Multisensor Detectors are specially addressable IQ8Quad multisensor fire detector with integrated optical sensor and heat sensor and enhanced false alarm management
OTblue-LKM Multisensor Detectors are optical sensor and heat sensor. The optical measurement chamber is provided with a patented developed sensor technology using a high-sensitive blue LED, enabling the detection of open fires, smoldering fires and fires with high heat generation. Especially for open fires, the classical ionization technology implemented in ionization detectors is replaced by the unique detection technology, unlike ionization detectors, this sensor works without a radioactive element which causes problems at the time of refuse disposal. The detector is capable of identifying the TF1 and TF6 test fires described in the specification. Well suited for sensitive environment, detection of invisible up to large aerosols.
The OTblue multisensor is an intelligent detector with time-related signal analysis, signal correlation of the sensor data, decentralized intelligence, automatic function self-test, CPU failure mode, automatic adaptation to environmental conditions, alarm and operating data memory, alarm indicator and soft-addressing. The detector is provided with an integrated isolator and a parallel detector indicator can be connected
Certifications:- EN 54-9:1982
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser