/content/hbtbt/ae/en/search-results.html

Multi-Criteria Sensors

OTblue Multi-sensor Detector IQ8Quad FM With Isolator

OTblue Multi-sensor Detector IQ8Quad are integrated with optical and heat detector. The optical measurement chamber is provided with a newly developed sensor technology enabling the detection of smouldering fires and fires with high heat generation.

Overview

OTblue Multi-sensor Detector IQ8Quad are integrated with optical detector and heat detector. The optical measurement chamber is provided with a newly developed sensor technology enabling the detection of open fires smouldering fires and fires with high heat generation. Especially for open fires the classical ionization technology implemented in ionization detectors is replaced by the new detection technology. The detector is capable of identifying the TF1 and TF6 test fires described in the EN 54-9:1982 specification.

The OTblue multi-sensor is an intelligent detector with time-related signal analysis, signal correlation of the sensor data, decentralized intelligence, automatic function self-test, CPU failure mode, automatic adaptation to environmental conditions, alarm and operating data memory, alarm indicator and soft addressing. The detector is provided with an integrated isolator and a parallel detector indicator can be connected.

Features & Benefits:
  • Newly developed sensor technology enabling the detection of fires with high heat generation
  • Classical ionization technology implemented is replaced by the new detection technology
  • Capable of identifying the TF1 and TF6 test fires
Certifications:
  • VdS
  • FM
Specifications

Others

  • Detector Type
    • Fire
  • Detection Sensor Type
    • Multisensor
  • Brand
    • Esser

Others

  • Detector Type
    • Fire
  • Detection Sensor Type
    • Multisensor
  • Brand
    • Esser
  • Detector Type : Fire
  • Detection Sensor Type : Multisensor
  • Brand : Esser