/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    Series 200 Detector

    Series 200 22051TE series of multi-criteria detectors plug-in unit combines two separate sensing elements that are managed by embedded software to act as a single unit.

    Overview

    The multi-criteria multi-sensor 22051TE Photo Thermal detector uses thermal assistance to the core photoelectric smoke detector to give enhanced false alarm immunity and faster response to a wide range of incipient fires. The plug-in unit combines two separate sensing elements that are managed by embedded software to act as a single unit. The thermal detection function combines thermistor technology with a software corrected linear temperature response. In areas where the normal daytime activities may potentially create unwanted alarms, the detector can be programmed to operate in a “heat only” mode, automatically reverting to full photo-thermal operation during unoccupied periods.

    Features & Benefits:
    • Two sensor multi-criteria fire detector incorporating photoelectric, and thermal sensing elements
    • New mechanical platform with revolutionary chamber
    • Includes Series 200 Advanced Protocol
    • Tri colour LED offering red, green and amber colours
    • Rotary decade address switches
    • 100% mechanical and electrical backwards compatibility
    • New Base design to compliment the detector
    Certifications:
    • LPCB 199p/07
    • 0786-CPD-20657
    • Vds G209020
    • BOSEC TCC2 - K827/a
    • B.04068
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list