Multi-Criteria Sensors
Wireless Sensor Kit
Wireless Sensor Kits are provides real-time data tracking, storing, and uploading.
Wireless Sensor Kits are provides real-time data tracking, storing, and uploading. And, while many monitoring options force users to store their data on the provider’s “cloud,” with the KE2 Edge Manager, local access is FREE - the user owns their data. And, accessing the data has never been easier. The KE2 Edge Manager lets users access data locally, on their network, using their own “cloud” portal, or via the secure KE2 Portal.
Features & Benefits:- Automatically provides a real-time dashboard of up to 35, 100 or 250 (depending on pn) KE2 Therm controllers or KE2 wireless sensors
- Detailed graphs with time stamps Easy remote access via KE2 Smart Access or ke2.io portal using any Ethernet or wireless device (ex: laptop, desktop, tablet or mobile.)
- High-accuracy readings of temperature (tenths of a degree) and humidity +/- .25% Serves as a KE2 Therm BACnet IP and Modbus Gateway
- Wireless tethering & bridging. Provides a wireless access point. Configurable location name.
Others
- Brand
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
Others
- Brand
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
- Brand : Honeywell Multisite
- Product Type : Sensor Degrees Celsius