/content/hbtbt/ae/en/search-results.html

Multi-Criteria Sensors

XP95 Analog Addressable Multi-Sensor

The XP95-M Multi-sensor contains both a photoelectric detection chamber as well as a thermal sensing element. The photoelectric sensor uses a patented smoke chamber and an infrared smoke sensing design.

Overview

The XP95-M Multi-sensor contains both a photoelectric detection chamber as well as a thermal sensing element. The photoelectric sensor uses a patented smoke chamber and an infrared smoke sensing design. The Infrared LED emits a burst of collimated light every second, or emits light in response to a direct interrogation. The Gamewell-FCI Analog Addressable Multi-Sensor (XP95-M) is designed to provide superior multi-sensor detection by using the latest microprocessor technology and enhanced algorithms. The XP95-M is considered the optimum sensor to be used for most general applications since it detects both smoldering and flaming fires.

The XP95-M Multi-Sensor is designed to operate with the Gamewell-FCI’s, 600 Series or the ILI95-E3 Series of analog addressable fire alarm control panels. The XP95-M Multi-Sensor includes both photoelectric and thermal sensing elements integrated into a single device.

Features & Benefits:
  • Combines photoelectric smoke and thermal sensor values to enhance fire detection and reduce false alarms
  • Designed with a detector head that uses common analog addressable style bases
  • Sets the Address by the XPert addressing card and is stored in the sensor base
  • Includes rate-of-rise heat signals
Certifications:
  • UL Standard 864 9th Edition
Specifications

Others

  • Brand
    • Gamewell-FCI

Others

  • Brand
    • Gamewell-FCI
  • Brand : Gamewell-FCI