Pressure Switches & Sensors
500B Differential Pressure Switched
Differential pressure switched is use for monitoring filter, fan, fire damper, or air flow status of air handling systems.
Differential pressure switched is use for monitoring filter, fan, fire damper, or air flow status of air handling systems.
Features & Benefits:- Switching-point easily adjustable with scale in Pascal
- Direction of PG 11 conduit entry can be rotated in steps of 120°
- Only one screw needed for housing cover
- CE
Others
- Maximum Operating Pressure
- 5000 Pa
- Maximum Storage Temperature
- 85 °C
- Minimum Adjustment Pressure
- 50 Pa
- Maximum Adjustment Pressure
- 500 Pa
- Minimum Storage Temperature
- -40 °C
- Maximum Operating Ambient Temperature
- 85 °C
- Minimum Operating Ambient Temperature
- -20 °C
- Overall Diameter
- 6 mm
- Maximum Switching Pressure
- 20 Pa
- Regulatory Approvals
- CE Watt
- Electrical Connection
- AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
- Brand
- Honeywell
- Pressure Type
- Differential
Others
- Maximum Operating Pressure
- 5000 Pa
- Maximum Storage Temperature
- 85 °C
- Minimum Adjustment Pressure
- 50 Pa
- Maximum Adjustment Pressure
- 500 Pa
- Minimum Storage Temperature
- -40 °C
- Maximum Operating Ambient Temperature
- 85 °C
- Minimum Operating Ambient Temperature
- -20 °C
- Overall Diameter
- 6 mm
- Maximum Switching Pressure
- 20 Pa
- Regulatory Approvals
- CE Watt
- Electrical Connection
- AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
- Brand
- Honeywell
- Pressure Type
- Differential
- Maximum Operating Pressure : 5000 Pa
- Maximum Storage Temperature : 85 °C
- Minimum Adjustment Pressure : 50 Pa
- Maximum Adjustment Pressure : 500 Pa
- Minimum Storage Temperature : -40 °C
- Maximum Operating Ambient Temperature : 85 °C
- Minimum Operating Ambient Temperature : -20 °C
- Overall Diameter : 6 mm
- Maximum Switching Pressure : 20 Pa
- Regulatory Approvals : CE Watt
- Electrical Connection : AMP connectors; 6.3 x 0.8; DIN 46244 or screw terminals
- Brand : Honeywell
- Pressure Type : Differential