Pressure Switches & Sensors
DWAM Series Pressure Monitor of Special Construction
Fema automation DWAM series pressure monitor are particularly suitable for maximum pressure monitoring in steam and hot water systems.
Fema automation DWAM series pressure monitor are particularly suitable for maximum pressure monitoring in steam and hot water systems. The pressure switch is of special construction, with a self-monitoring pressure sensor, built in accordance with Pressure Equipment Directive PED 97/23/EC. It can be used as a pressure monitor or a pressure limiter for maximum pressure monitoring
Features & Benefits:- Diecast aluminum housing
- Lead sealable set point adjustment
- Wall mounting or directly on the pressure line
- SIL2 according IEC 61508
- DIN EN 12952-11, DIN EN 12953-9
- TUEV-DW-15-132
Others
Please Sign In to view part numbers available for purchase based on your account