Pressure Switches & Sensors
DWR Pressure Limiters
Especially suitable as a pressure limiter for fuel gases (DVGW work sheet G 260) and liquid fuels, as well as for steam systems according to TRBS and hot water systems to DIN EN12828, systems in accordance to DIN EN12952-11 and DIN EN12953-9.
DWR Pressure limiters are especially suitable as a pressure limiter for fuel gases (DVGW work sheet G 260) and liquid fuels (e.g. fuel oil), as well as for steam systems according to TRBS and hot water systems to DIN EN12828, systems in accordance to DIN EN12952-11 and DIN EN12953-9. The DWR-205/-206 is used to limit maximum and minimum pressures and has an internal interlock.Important: When selecting the limiter, it is necessary to decide whether the device is tobe used for maximum or minimum pressure monitoring. The direction of action cannot bereversed at the pressure limiter.It comes with a rugged housing made of seawater resistant die cast aluminium
Features & Benefits:- The DWR-205 series is calibrated for risingpressure. This means that the adjustableswitching pressure on the scale corresponds tothe switching point at rising pressure. The resetpoint is lower by the amount of the switchingdifferential. (See also page 23, 2. Calibration atupper switching point). The DWR-206 series iscalibrated for falling pressure.
- This means thatthe adjustable switching pressure on the scalecorresponds to the switching point at fallingpressure. The reset point is higher by the amount of the switching differential.
- Bursting pressure for all types ≥ 100 bar,verified by TÜV test.
- Sensor is "Of special construction" by testing with 2 million cycles.
- TV.DWFS (SDBFS).17-281 according VdTUEV Memorandum Pressure 100, Issue 03.2017, DIN EN 12952-11:2007 and DIN EN 12953-9:2007
- ID 0000035004 according DIN EN 764-7:2002 and DIN EN 13611:2008
- ID 0000020757 according VdTUEV Memorandum Pressure 100, Issue 4.83
- CE-0085CL0343 according DIN EN 1854, Issue 01.10.2010
- SIL2 according IEC 61508-2
Others
- Minimum Operating Ambient Temperature
- -25
- Maximum Operating Pressure
- 16 bar (air pressure)
- Minimum Pressure Setpoint
- 0.5 bar (air pressure)
- Maximum Pressure Setpoint
- 6 bar (air pressure)
- Brand
- CentraLine
- Honeywell
- Connection Type
- Internal Thread G1/4 in, External Thread G1/2 in
- Pressure Type
- Overpressure Relative
- overdruk relatief
- sobrepresión relativa
- sovrapressione relativa
- surpression relative
- Überdruck relativ
Others
- Minimum Operating Ambient Temperature
- -25
- Maximum Operating Pressure
- 16 bar (air pressure)
- Minimum Pressure Setpoint
- 0.5 bar (air pressure)
- Maximum Pressure Setpoint
- 6 bar (air pressure)
- Brand
- CentraLine
- Honeywell
- Connection Type
- Internal Thread G1/4 in, External Thread G1/2 in
- Pressure Type
- Overpressure Relative
- overdruk relatief
- sobrepresión relativa
- sovrapressione relativa
- surpression relative
- Überdruck relativ
- Minimum Operating Ambient Temperature : -25
- Maximum Operating Pressure : 16 bar (air pressure)
- Minimum Pressure Setpoint : 0.5 bar (air pressure)
- Maximum Pressure Setpoint : 6 bar (air pressure)
- Brand : CentraLine|Honeywell
- Connection Type : Internal Thread G1/4 in, External Thread G1/2 in
- Pressure Type : Overpressure Relative|overdruk relatief|sobrepresión relativa|sovrapressione relativa|surpression relative|Überdruck relativ