Pressure Switches & Sensors
DWR Series Adjustable Pressure Monitor
Honeywell provides DWR series adjustable pressure monitors designed for overpressure monitoring of steam, hot water, burnable gases, liquid fuels
Honeywell provides DWR pressure monitors suitable as a pressure monitor or pressure limiter for fuel gases and liquid fuels as well as for steam systems. The DWR pressure monitors are used to monitor maximum and minimum pressures. This pressure switch is "of special construction" and has been tested with 2 million operating cycles. TÜV and DVGW tests exists. They are manufactured with rugged housing (200) made of seawater resistant die cast aluminum.
Certifications:- DIN EN 12952-11 and DIN EN 12953-9:2007
- ID 0000035004 according DIN EN 764-7:2002 and DIN EN 13611:2008
- CE-0085CL0343 according to DIN EN 1854, Issue 07.2006
- 01 202 931-B-11-0003 according Directive 97/23 EC
- IBExU12ATEX1040 according ATEX 2014/34/EU
- IECEx IBE 14.0077
- SIL2 according IEC 61508-02
Others
- Minimum Operating Ambient Temperature
- -25
- Pressure Type
- Overpressure Relative
- overdruk relatief
- sobrepresión relativa
- sovrapressione relativa
- surpression relative
- Überdruck relativ
- Brand
- CentraLine
- FEMA
- Connection Type
- Internal Thread G1/4 in, External Thread G1/2 in
Others
- Minimum Operating Ambient Temperature
- -25
- Pressure Type
- Overpressure Relative
- overdruk relatief
- sobrepresión relativa
- sovrapressione relativa
- surpression relative
- Überdruck relativ
- Brand
- CentraLine
- FEMA
- Connection Type
- Internal Thread G1/4 in, External Thread G1/2 in
- Minimum Operating Ambient Temperature : -25
- Pressure Type : Overpressure Relative|overdruk relatief|sobrepresión relativa|sovrapressione relativa|surpression relative|Überdruck relativ
- Brand : CentraLine|FEMA
- Connection Type : Internal Thread G1/4 in, External Thread G1/2 in