/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    IAQPoint2 Indoor Air Quality Monitor

    Discontinued

    IAQPoint2 features a fully functional, multi-colour, touch screen interface.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    IAQPoint2 features a fully functional, multi-colour, touch screen interface. IAQPoint2 operates on +24 VAC/V DC. Analog output is 4-20 mA or 2-10 V DC, switch selectable. Digital output is BACnet/ Modbus selectable or Lon Works. Available in wall mount and duct mount configurations. Improve Indoor air quality and cut energy costs with CO2 or VOC + temp/humidity monitoring for demand control ventilation.

    Features & Benefits:
    • User Friendly Touchscreen Operation
    • Menu driven, customizable, easy-to-navigate display
    • Large 1.9 x 2.6 in. (4.9 x 6.5 cm) VGA screen with easy-to-read LCD digits and graphical display
    • Flexible, Money Saving Design
    • Simple wall- or duct-mount
    • Multi-analogue or digital (BACnet, Modbus) options
    • DC and AC power; fits standard junction box
    • 5 year sensor life with automatic self-calibration
    • Adjustable set-points and optional relay for local fan activation
    • 3 in 1 Monitoring
    • Choose reliable CO2 or VOC sensing technologies
    • Optimize room comfort through temperature control
    • Green Attributes
    • Obtain LEED credits
    • Meet ASHRAE 15 standards
    • Low power consumption and ‘sleep mode’ feature
    • Optimize HVAC use and extend life of components
    Certifications:
    • CSA C22.2 No. 61010-1-12
    • UL 61010-1
    • EN 61010:2010,
    • EN 61000-6- 3:2007 + A1:2011
    • EN 50270:2006
    • EN 50270:2006 for CE Mark
    • BTL (BACnet)
    • Lon Works
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • NOTIFIER
    • Mounting Type
      • Duct inch
      • Wall inch
    • Minimum Current Draw
      • 20 voltage direct current

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • NOTIFIER
    • Mounting Type
      • Duct inch
      • Wall inch
    • Minimum Current Draw
      • 20 voltage direct current
    • Output Signal : 4 - 20 milliampere
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Brand : NOTIFIER
    • Mounting Type : Duct inch|Wall inch
    • Minimum Current Draw : 20 voltage direct current