/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Mounting Strap

    Discontinued

    Mounting straps are the manual switch accessories used for S437 and S637 sail switches.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Mounting straps are the manual switch accessories used for S437 and S637 sail switches. The S437 and S637 sail switches are provided with a set of normally closed contacts which can be used to energize a signal or warning circuit when the velocity drops off. The S437 and S637 sail switches completes a 24V or line voltage burner control circuit only when the blower or fan has produced a predetermined air velocity.

    Specifications

    Others

    • Brand
      • Honeywell BMS NA
    • Includes
      • Screw voltage alternating current

    Others

    • Brand
      • Honeywell BMS NA
    • Includes
      • Screw voltage alternating current
    • Brand : Honeywell BMS NA
    • Includes : Screw voltage alternating current