/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

Multi-Sense® Model 231RS Differential Pressure Transducer

Setra’s Multi-Sense® Model 231RS wet-to-wet differential pressure transducers are the first multi-configurable transducers utilizing remote sensors. Its design reduces labour and material costs versus traditional copper piping installations.

Overview

Setra’s Multi-Sense® Model 231RS wet-to-wet differential pressure transducers are the industry’s first multi-configurable, wet-to-wet differential pressure transducers utilizing remote sensors. This design reduces labour and material costs versus traditional copper piping installations. The 231RS has a robust, NEMA 4 enclosure with an LCD display and a hinged, captive cover allowing for easy access to switches in order to adjust range and output. An optional display is available that allows users to view high, low, and differential pressure readings on a simple rotating cycle. The 231RS has a multi-configurable design, providing the user with field selectable ranges and outputs as well as push button or remote zero. This design gives the user total flexibility to make changes on the job site.

The 231RS offers remote sensors that connect to the unit via armoured jacket, cable or conduit fitting available in 10, 20, 30, 40 and 50 foot lengths. With the remote sensors, there is no need for a 3 or 5 valve manifold and no risk to compromising the electronics. The visual indicator gives instant feedback providing performance validation to the user.

Features & Benefits:
  • Remote Sensor Design
  • Labour and Material Costs Cut By One Third
  • Field Selectable Ranges
  • Field Selectable Outputs
  • Field Accessible Push Button & Remote Zero
  • Jumper Selectable Port Swap
  • All Cast Aluminium, NEMA 4 Rated Housing
Certifications:
  • CE & RoHS Compliant
Specifications

Others

  • Connection Size
    • 1/4 - 18 inch
  • Output Signal
    • 4 - 20 milliampere
  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Maximum Storage Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Minimum Storage Temperature
    • -20°C
    • -4°F
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Pressure Type
    • Differential
  • Brand
    • Alerton
  • Connection Type
    • NPT

Others

  • Connection Size
    • 1/4 - 18 inch
  • Output Signal
    • 4 - 20 milliampere
  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Maximum Storage Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Minimum Storage Temperature
    • -20°C
    • -4°F
  • Minimum Operating Ambient Temperature
    • -20 degree Celsius
    • -4 degree Fahrenheit
  • Pressure Type
    • Differential
  • Brand
    • Alerton
  • Connection Type
    • NPT
  • Connection Size : 1/4 - 18 inch
  • Output Signal : 4 - 20 milliampere
  • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
  • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
  • Minimum Storage Temperature : -20°C|-4°F
  • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
  • Pressure Type : Differential
  • Brand : Alerton
  • Connection Type : NPT