/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Novar Condenser Control Module

    Discontinued

    Condenser Control Module by Multisite is one of the components of the Refrigeration System Spectru de Novar. The operation of this module is based on programmable settings and information on sensors of the system.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Multisite's Condenser Control Module operates on programmable settings and information on sensors of the system.It is one of the components of the Refrigeration System Spectru de Novar.

    Features & Benefits:
    • Controls a combination of up to 10 fans of condenser
    • Two inputs for the pressure of the compressor discharge and outside air temperature
    • Maximum of 4 Capacitor Control modules can be connected to each Controller of refrigeration
    Specifications

    Others

    • Brand
      • Honeywell Multisite
    • Includes
      • Cable meter

    Others

    • Brand
      • Honeywell Multisite
    • Includes
      • Cable meter
    • Brand : Honeywell Multisite
    • Includes : Cable meter