/content/hbtbt/ae/en/search-results.html

    pressure switches and sensors

    Unidirectional Differential Pressure Transmitter

    Differential Pressure Transmitters are offered in ranges from 0 to 0.25” up to 0 to 10” WC (Water Column) & Each pressure transmitter uses a high quality, variable capacitive pressure sensor in each of the units.

    Overview

    Differential Pressure Transmitters are offered in ranges from 0 to 0.25” up to 0 to 10” WC (Water Column) & Each pressure transmitter uses a high quality, variable capacitive pressure sensor in each of the units. Variable capacitance sensors have a good signal to noise ratio and are not plagued by temperature drift. The transmitters can be powered by a regulated, +15 to 36 VDC or 24 VAC supply voltage, and the units are polarity sensitive. The pressure transmitters will provide a linear output signal using a two or three-wire configuration, depending on the model number of the unit being ordered. The overall accuracy of the unit is +/- 1% of the Full Scale Output (FSO) over the compensated temperature range.

    Features & Benefits:
    • Static Pressure Control
    • Monitoring Filter Blockage
    • Pneumatic Controls
    • Variable Air Volume Systems (VAV’s)
    • Monitoring Air Flow
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton