/content/hbtbt/ae/en/search-results.html

Room Pressure Monitors

Excel10 VAV Controller

Honeywell's Excel10 VAV Controllers provide pressure independent or dependent airflow control and series/parallel fan control with one and two duct applications.

Overview

Honeywell's Excel10 VAV Controllers provide pressure independent or dependent airflow control and series/parallel fan control with one and two duct applications. These controllers have actuators included which mounts directly onto VAV box damper shaft and has up to 70 lb-in torque, 90 degrees stroke and 90 sec.

Features & Benefits:
  • Uses Echelon LonWorks protocol
  • Energy saving set point reset for electrical demand limit control
  • Timing at 60 Hz
  • High speed 78 kilobit communications network
  • Capable of standalone operation, but uses E-Bus network communications
  • Easy user-access to the network communications jack
  • Uses enhanced microbridge-type airflow sensor with dual integral restrictor design
  • Easy user-access to airflow sensor inputs
  • Provides proportional integral derivative (PID) temperature control
Specifications

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 5 Percentage
  • Operation Modes
    • Off/On
  • Actuator Included
    • No
  • Control Functions
    • VAV
  • Communications Protocol
    • LonWorks BusE-Bus
  • Brand
    • Honeywell

Others

  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 5 Percentage
  • Operation Modes
    • Off/On
  • Actuator Included
    • No
  • Control Functions
    • VAV
  • Communications Protocol
    • LonWorks BusE-Bus
  • Brand
    • Honeywell
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 5 Percentage
  • Operation Modes : Off/On
  • Actuator Included : No
  • Control Functions : VAV
  • Communications Protocol : LonWorks BusE-Bus
  • Brand : Honeywell
Others
Name
Description
File Size
Date
Size
T7460A,B,C,D,E,F WALL MODULES
application/pdf 411.29 KB
4/5/2023
411.29 KB
T7560A,B,C Digital Wall Module
application/pdf 388.45 KB
4/5/2023
388.45 KB
Name
Description
File Size
Date
Size
T7460A,B,C,D,E,F WALL MODULES
application/pdf 411.29 KB
4/5/2023
411.29 KB
T7560A,B,C Digital Wall Module
application/pdf 388.45 KB
4/5/2023
388.45 KB
Name
Description
File Size
Date
Size
T7460A,B,C,D,E,F WALL MODULES
411.29 KB
4/5/2023
T7560A,B,C Digital Wall Module
388.45 KB
4/5/2023