/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Eclipse Thermal Photoelectric Smoke Detector with Isolator

    Discontinued

    Eclipse™ Series Photoelectric Smoke Detector with Isolator utilizes all digital protocol that provides faster device response time with more flexibility. Eclipse Series is compatible with the Honeywell XLS-ELCM-320 and XLS-ELEM-320 Module.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Eclipse™ Series Photoelectric Smoke Detector with Isolator utilizes all digital protocol that provides faster device response time with more flexibility. With Eclipse, no special communication cables are required, making it ideal for retrofit applications. The Honeywell Eclipse Series is compatible with the Honeywell XLS-ELCM-320 and XLS-ELEM-320 Module.

    When used with the XLS3000 Fire Alarm Control Panel (FACP), the Eclipse system distributes intelligence to the networked device. This sensor has on-board short-circuit isolators to prevent shorts on the signalling line circuit (SLC) from disabling all devices on the intelligent loop.

    Features & Benefits:
    • Built-in isolation
    • Distributed intelligence
    • Peer-to-peer communication
    • Digital communication protocol
    • Fast response time
    • Sleek, low-profile design
    • Low standby current
    • Superior immunity to electrical noise
    • Communicate with devices via hand-held wireless configuration
    Certifications:
    • UL Listed
    • CSFM
    • City of Chicago Approved
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor