Temperature & Humidity Transmitters
Alerton Temperature and RH Transmitter
The Series RHP Humidity/Temperature Transmitters combine the voltage or current humidity transmitter output with a passive temperature thermistor or RTD output.
The Series RHP Humidity/Temperature Transmitters combine the voltage or current humidity transmitter output with a passive temperature thermistor or RTD output. The polymer capacitance humidity sensor reduces longterm affect of condensation, fog, or high humidity. The humidity sensors are available with 2%, 3% or 5% accuracies. Duct mounted transmitters are available with an optional two-line alpha numeric LCD display.
Features & Benefits:- Integral temperature sensors reduces number of devices to install
- Radiation shield option protects sensor from radiant heating effects allowing for accurate readings
- CE Approval
- RoHS Letter of Compliance
Please Sign In to view part numbers available for purchase based on your account