Controller Licenses
AXS4Secure Base License
AXS4Secure base licenses are used for AXS4Secure two doors.
AXS4Secure is an access control terminal for up to 2 doors. It is possible to use the RS485 module bus to connect two separate doors with indoor and outdoor readers (up to four readers). Access control rights are set up and managed using IQ Multi-Access Version V18.xx or higher. The central control unit supports the relevant options of the higher access control software. AXS4Secure contains all decision-making rights for releasing and controlling the door (including in offline mode). The terminals can be integrated directly in existing Ethernet networks (LANs). In the Ethernet network, a maximum configuration of 999 doors per location can be achieved with IQ Multi-access.
Features & Benefits:- Reduced warehousing, as only one main board is needed
- Up to 65,535 employees can be managed
- Seamless scaling thanks to a common licensing scheme
- Functions are activated by means of license keys: Number of doors per device, number of room/time zones
- Modular configuration
- Bundles available
- Can be operated on the software in mixed mode with existing terminals from the ACT/ACS series